333-5619: Pin-Track Ma
+ / - Hover over image to Zoom
Other Views

    333-5619: Pin-Track Ma

    Part Number: 333-5619
    Brand: Cat
    Retrieving Price.....

    Track Pin Master

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Track pin masters, along with the bushings, hold the track links together. The pin acts as a hinge at an adjoining bushing.

    UNITS:
    • US
    • Metric
    • Diameter (mm): 22.15
    • Flange Diameter (mm): 134
    • Flange Type: Center Flange
    • Length (mm): 140
    • Tread Diameter (mm): 100
    mex
    305.5E2 305.5E 306, 306E 306E2