333-6619: Bearing-Slee
+ / - Hover over image to Zoom
Other Views

    333-6619: Bearing-Slee

    Part Number: 333-6619
    Brand: Cat
    Retrieving Price.....

    Straight Sleeve Bearing

    Description:
    Cat® Machine Linkage Sleeve Bearing support rotational movement between machine frames linkage and work tools. They are found mostly in the arms and buckets of machines. Genuine Cat Pin and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, surface finish, and manufacturing processes, to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.


    Attributes:
    Cat heavy duty Sleeve Bearing are built with high grade steel and hardened for exceptional strength and wear life. They work as a system for your specific Cat machine and are tested and proven in the world's most severe applications. They give you maximum strength and resistance and result in a lower overall cost, outstanding strength and fatigue life, superior resistance to abrasive wear, and exceptional protection against pin spalling and galling, even in high-load conditions.


    Recommended Application:
    Cat Sleeve Bearings are designed for conditions that require demand and load strength for longer bearing life. Cat Sleeve Bearings are the top choice for maximum performance in demanding applications. They are designed to match to the mating pin.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Approximate Inside Diameter (mm): 83
    • Approximate Outside Diameter (mm): 95
    • Approximate Overall Length (mm): 67
    • Cross Holes: No
    • External Groove: No
    • Internal Groove: Yes
    • Material: Steel
    wheel-type loader
    926M, 924K, 930M