334-1073: Clamp-Worm D
+ / - Hover over image to Zoom
Other Views

    334-1073: Clamp-Worm D

    Part Number: 334-1073
    Brand: Cat
    Retrieving Price.....

    Standard Clamp

    Cat® clamps are a device designed to securely hold two parts together tightly.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Clamp Width (in): 0.31
    • Inner Liner: No
    • Marine Usage: No
    • Material: 1E1541A
    • Maximum Effective Diameter (in): 0.91
    • Minimum Effective Diameter (in): 0.5
    • Thumb Screw Adjustment: No
    telehandler
    TH417C, TL1055D, TH408D, TH514D, TL943D, TH314D, TL1255D, TH417D, TH306D, TH3510D, TH357D, TL642D, TH408DLRC

    7 to 9 liter
    C9

    paving compactor
    CB-24B CB10, CC-24B CB-68B CB8, CB-36B CB-34B XW CB-22B CP-44B CS-44B CB-34B CB2.5 CB-54B CB13, CB-64B CW-14 CC-34B CCS7, CS44B, CB-66B CP44B, CB-44B CD10, CB7, CB46B, CD-54B CB-32B CW12, CD-44B CB15, CB16, CP-34 CB2.7 CB2.9 CC2.6 CS-34

    track type tractors
    D7ELGP, D7E, D6NLGP

    compactors
    836KLRC

    engine - truck
    C15, C13

    asphalt paver
    AP300F, AP355F

    track-type tractor
    D7E, D7E LGP D6K2 LGP D6N LGP D6N XL D6K2 XL

    vibratory double drum asphalt
    CB7, CB16, CB54B, CB8, CD8, CB24B

    skidders
    525DLRC, 545DLRC

    track-type loader
    973

    petroleum products
    TH35-E81 C15, TH35-C15T TH48-E80

    wheel loaders
    986K, 988KXE, 988K

    excavator
    330C

    wheel dozers
    834K, 834KLRC