334-1624: Serpentine Belt
+ / - Hover over image to Zoom
Other Views

    334-1624: Serpentine Belt

    Part Number: 334-1624
    Brand: Cat
    Retrieving Price.....

    Width: 27.9 mm (1.10 in)

    As a global leader for over 85 years, Caterpillar provides the highly competitive belt technology and options suitable to be used on Cat products for all industries we support.

    UNITS:
    • US
    • Metric
    • Belt Length (mm): 2005
    • Belt Type: Serpentine Belts
    • Belt Width (mm): 27.9
    • No. of Ribs: 8
    ttt
    D8N

    wtl
    972H, 980C, 980F, 966H