• \
  • Home
  • 334-5410: LED Signal Light
334-5410: LED Signal Light
+ / - Hover over image to Zoom
Other Views

    334-5410: LED Signal Light

    Part Number: 334-5410
    Brand: Cat
    Retrieving Price.....

    Amber LED Signal Light

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® LED Signal Lights offer superior performance with low power consumption. Their dependable design is ideal for use in high-vibration applications because they contain no breakable bulbs or filaments. The extra-bright LEDs enhance visibility, increasing operator safety and productivity.
    You can depend on Cat® LED Signal Lights to keep signals strong and your crews safe with signal lights that consistently perform in any tough condition.
    Attributes:
    • Amber lens color
    • Turn light
    • Surface mounting
    • 24V
    • Pigtail DT connector
    Applications:
    • High-vibration applications

    UNITS:
    • US
    • Metric
    • Connector Type: Pigtail DT
    • Description: Turn LED
    • Lens Color: Amber
    • Light Type: LED Signal Lights
    • Mounting Type: Rectangular
    • Voltage (volts): 24
    rrss
    RM-300, RM500B, RM-500

    ttt
    D10T, D11T

    cold
    PM312, PM313, PM620, PM310, PM622, PM825, PM820, PM822

    wts
    623H, 623K, 637K, 631K, 621H, 627H, 621K, 613C, 623K LRC 621K OEM 613C II 627K LRC 627K

    wtt
    834H, 834G, 824H, 824G II

    mg
    120K, 12K, 24M, 140K 2 120K 2 140K, 160K

    wtl
    994K, 988H