334-6034: BEARING AS-R
+ / - Hover over image to Zoom
Other Views

    334-6034: BEARING AS-R

    Part Number: 334-6034
    Brand: Cat
    Retrieving Price.....

    Cat® Cylindrical Roller Bearing

    Description:
    Cylindrical Roller Bearings reduce friction and provide protection between mating parts. They are specifically designed for low to medium speed, high load applications with little to medium side thrust.


    Attributes:
    Caterpillar spends significant amounts of time and money on research and development to ensure every Cat bearing meets specific design and application requirements. Many incorporate one or more special features not found in industry standard bearings. The net result is a reduction in the number of repairs required, along with reduced downtime and operating costs.


    Recommended Application:
    Cat bearings are built specific to their application to ensure all drive train parts work and wear together as a system.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    underground mining loaders
    R2900G, R3000H

    load, haul, dump
    R3000H

    motor grader
    24

    wheel dozer
    824K, 834K, 834H

    wheel-type loader
    986K, 988 XE 988K, 986H, 988K XE

    wheel dozers
    834G

    compactors
    836G, 836K, 825K, 836H, 826K, 836KLRC

    earthmoving compactor
    825K, 836K