• \
  • Home
  • 334-8049: Led Signal Light
334-8049: Led Signal Light
+ / - Hover over image to Zoom
Other Views

    334-8049: Led Signal Light

    Part Number: 334-8049
    Brand: Cat
    Retrieving Price.....

    Red LED Signal Light

    Description:
    Cat® LED Signal Lights offer superior performance with low power consumption. Their dependable design is ideal for use in high-vibration applications because they contain no breakable bulbs or filaments. The extra-bright LEDs enhance visibility, increasing operator safety and productivity.
    You can depend on Cat® LED Signal Lights to keep signals strong and your crews safe with signal lights that consistently perform in any tough condition.
    Attributes:
    • Red lens color
    • Stop and tail light
    • ECE Approved
    • Surface mounting
    • 24V
    • Pigtail DT connector
    Applications:
    • High-vibration applications

    Warning: This product can expose you to chemicals including Acrylamide, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Connector Type: Pigtail DT
    • Depth (in): 1.37
    • Description: Stop and Tail LED
    • Height (in): 3.69
    • Lens Color: Red
    • Light Type: LED Signal Lights
    • Mounting Type: Surface
    • Voltage (volts): 24
    • Width (in): 5.46
    cold planers
    PM822, PM820, PM313LRC, PM825LRC

    wheel tractor-scraper
    613C, 613C II

    underground articulated truck
    AD55, AD30, AD60, AD55B, AD45B, AD22

    motor grader
    160M, 120M, 12M, 24M, 140M, 16M, 14M, 14L

    wheel-type loader
    990 II 990, 992G, 990K, 993K, 992K, 988H, 988G, 994F

    compactors
    836KLRC

    track type tractors
    D11TCD

    motor graders
    120M, 140M, 140MAWD

    off-highway truck
    772G, 785D, 777E, 777D, 773E, 771D, 789C, 775E, 793F CMD 769D, 785C, 789D, 773D, 770G, 793F, 797F, 776D

    underground articulated trucks
    AD60

    underground mining loaders
    R1700K, R2900G

    cold planer
    PM620, PM622, PM825, PM313, PM312, PM310

    load, haul, dump
    R3000H, R2900G, R1300G, R1600H, R1300G II

    track-type tractor
    D11T, D10T

    road reclaimer
    RM-500, RM-300

    wheel dozer
    814F II 854K, 824H, 844, 824G II 834H, 854G, 834G

    off highway trucks
    797B, 785G, 793FCMD

    wheel loaders
    993K, 990H, 992K, 994H, 992KLRC, 980H, 993KLRC, 966H, 950G

    wheel dozers
    854K, 834G, 844H, 854KLRC

    earthmoving compactor
    836K, 836H, 836G, 826G II 825H, 816F II 815F II 825G II 826H