335-1452: CORE AS.-OIL
+ / - Hover over image to Zoom
Other Views

    335-1452: CORE AS.-OIL

    Part Number: 335-1452
    Brand: Cat
    Retrieving Price.....

    Oil Cooler Core

    Description:

    • Cores are an important component of oil coolers, which maintain the temperature of oil


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (mm): 104.1
    • Length (mm): 713.7
    • Width (mm): 370.8
    motor grader
    12K, 140K, 120K, 160K