335-3449: COOLER GP-HY
+ / - Hover over image to Zoom
Other Views

    335-3449: COOLER GP-HY

    Part Number: 335-3449
    Brand: Cat
    Retrieving Price.....

    Hydraulic Oil Cooler

    Description:

    • Hydraulic oil coolers maintain the temperature of hydraulic fluids


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    UNITS:
    • US
    • Metric
    • Height (mm): 355.6
    • Length (mm): 208.3
    • Width (mm): 208.3
    ttt
    D7E, D7E LGP

    wtt
    844K

    wheel loaders
    986H, 986K, 982M, 980L, 980M

    wheel dozers
    844K, 844KLRC

    track type tractors
    D7E

    wtl
    980M, 990K, 982M, 986K, 986H