335-3453: CORE AS-OCLR
+ / - Hover over image to Zoom
Other Views

    335-3453: CORE AS-OCLR

    Part Number: 335-3453
    Brand: Cat
    Retrieving Price.....

    Oil Cooler Core

    Description:

    • Cores are an important component of oil coolers, which maintain the temperature of oil


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    UNITS:
    • US
    • Metric
    • Height (mm): 129.5
    • Length (mm): 287.0
    • Width (mm): 129.5
    meng
    C32

    ttt
    D7E LGP D7E

    wtt
    844K

    wheel loaders
    986K

    wtl
    980M, 986H, 990K, 982M, 980L, 986K