335-5338: TANK GP-F 06
+ / - Hover over image to Zoom
Other Views

    335-5338: TANK GP-F 06

    Part Number: 335-5338
    Brand: Cat
    Retrieving Price.....

    Cat® Fuel Tank

    A Fuel Tank is a vented container where a given quantity of fuel is stored and drawn from to run an engine.

    Cat® Fuel Tanks are systematically engineered into the design of every Cat machine to ensure optimum safety and fuel storage capacities necessary to maximize the amount of hours before a refill is needed.

    Recommended Application:
    Cat Fuel Tanks are designed to meet machine specific requirements.

    • US
    • Metric
    • Height (mm): 940.003
    • Length (mm): 2450.008
    • Width (mm): 770.001
    track type tractors