335-8702: Drain Tube Assembly
+ / - Hover over image to Zoom
Other Views

    335-8702: Drain Tube Assembly

    Part Number: 335-8702
    Brand: Cat
    Retrieving Price.....

    Turbocharger Drain Line

    Description:

    • Nozzles are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 1.8
    • Height (mm): 45.7
    • Length (in): 35.8
    • Length (mm): 909.3
    • Width (mm): 104.1
    petroleum products
    C175-16