337-0760: HOUSING-TURB
+ / - Hover over image to Zoom
Other Views

    337-0760: HOUSING-TURB

    Part Number: 337-0760
    Brand: Cat
    Retrieving Price.....

    Turbocharger Turbine Housing

    Description:

    • Housings are an important component of turbocharger turbines, which convert engine exhaust gas into mechanical energy to drive the compressor

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 9.6
    • Height (mm): 243.8
    • Length (in): 15.5
    • Length (mm): 393.7
    • Width (mm): 375.9
    engine - industrial
    3512C