337-0989: UNDERCARR AR
+ / - Hover over image to Zoom
Other Views

    337-0989: UNDERCARR AR

    Part Number: 337-0989
    Brand: Cat
    Retrieving Price.....

    Track Roller Frame


    • Track roller frames are a welded, box section design, which provides strength and resistance to bending without adding extra weight. Track roller frames are mounted through the rear to pivot shaft, which allows the front of the track roller frames to swing.

    • US
    • Metric
    • Height (mm): 1270
    • Length (mm): 5156.2
    • Undercarriage Width (mm): 1028.7
    track type tractors