337-8930: BUCKET- MP 1.0 CYD
+ / - Hover over image to Zoom
Other Views

    337-8930: BUCKET- MP 1.0 CYD

    Part Number: 337-8930
    Brand: Cat
    Retrieving Price.....

    • Base Edge Thickness: 0.8
    • Base Edge Thickness: 20
    • Capacity: 0.8
    • Capacity: 1
    • Clam Angle: 66 degrees
    • Compatible Model: 906H2, 907H2, 908H2, 906K, 907K, 908K, 906M, 907M, 908M
    • Cutting Edge Thickness: n/a
    • Height: 36.5
    • Height: 927
    • Jaw Opening: 20.1
    • Jaw Opening: 510
    • Length: 860
    • Length: 33.8
    • Machine Hydraulic: STD FLOW - ELECTRICAL, HIGH FLOW
    • Machine Interface: SSL
    • Weight: 310.3
    • Weight: 684
    • Width: 74.4
    • Width: 1890
    We currently do not have any equipment model information for this part.