337-9045: LINK AS-TRAC
+ / - Hover over image to Zoom
Other Views

    337-9045: LINK AS-TRAC

    Part Number: 337-9045
    Brand: Cat
    Retrieving Price.....

    Grease Lubricated Link Assembly


    • Link assemblies, driven by the sprocket and final drive, provide support for the machine weight, a rail for the machine to run on, and a place for the shoes to attach.


    • Grease Lubricated Track features internally greased pins and bushings to eliminate contact and friction, each track joint sealed to retain the grease. This improves internal wear life by 25% over sealed track, decreases undercarriage noise and reduces the potential of frozen or seized joints.
    • US
    • Metric
    • Bolt Size (mm): M20
    • Number of Track Sections: 47
    • Track Pitch (mm): 190.5
    track excavators
    324D, 326D2L, 322C, 324E, 318C, 324DL, 326DL, 326D2