338-1924: CORE AS-OCLR
+ / - Hover over image to Zoom
Other Views

    338-1924: CORE AS-OCLR

    Part Number: 338-1924
    Brand: Cat
    Retrieving Price.....

    Oil Cooler Core


    • Cores are an important component of oil coolers, which maintain the temperature of oil


    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    • US
    • Metric
    • Height (mm): 208.3
    • Length (mm): 685.8
    • Width (mm): 495.3
    track type tractors
    D11T, D11R, D11TCD, D11RCD