338-3455: Motor Gp Ele
+ / - Hover over image to Zoom
Other Views

    338-3455: Motor Gp Ele

    Part Number: 338-3455
    Brand: Cat
    Retrieving Price.....

    24 Volt Heavy Duty Electric Starting Motor

    Cat® Starters are designed specifically to handle the high current experienced during the cranking of Cat engines to starting RPM.

    • Positive-engagement shift mechanism ensures precise pinion-to-ring gear engagement.
    • Seamless one-piece solenoid case protects against corrosion.
    • Rotatable drive housing allows flexible mounting.
    • Brush holder provides constant spring pressure for even wear.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    Remanufactured 24 Volt Heavy Duty Electric Starting Motor
    • US
    • Metric
    • Current (Amps): 0, 115
    • Electric Starting and/or Prelube: 0, Electric Starting
    • Marine Approved: 0, Yes
    • Mount Circle (mm): 146.0
    • Mount Size (Nose Cone): 0, SAE No. 1 Nose housing
    • Pinion Pitch: 0, 6/8
    • Pinion Teeth: 0, 11/12
    • Voltage (volts): 24
    off highway trucks
    793D, 777C, 776D, 777DHAA, 777D, 789D, 785D, 785C, 785DOEM, 789DXQ, 776C, 777, 777B, 777DLRC

    wheel loaders
    992G, 994, 994D

    wheel dozers

    track type tractors
    D11N, D11R, D11RCD