338-5768: FRAME AS-LH
+ / - Hover over image to Zoom
Other Views

    338-5768: FRAME AS-LH

    Part Number: 338-5768
    Brand: Cat
    Retrieving Price.....

    Track Roller Frame (Left Hand)


    • Track roller frames are a welded, box section design, which provides strength and resistance to bending without adding extra weight. Track roller frames are mounted through the rear to pivot shaft, which allows the front of the track roller frames to swing.

    • US
    • Metric
    • Height (mm): 934
    • Length (mm): 4571.5
    • Undercarriage Width (mm): 634.5
    We currently do not have any equipment model information for this part.