339-0266: SHOE-TRK MAS
+ / - Hover over image to Zoom
Other Views

    339-0266: SHOE-TRK MAS

    Part Number: 339-0266
    Brand: Cat
    Retrieving Price.....

    SystemOne™ Track Shoe Master (Moderate Service, Single Grouser, Trapezoidal, Clipped)


    • Track shoes provide flotation and traction for the machine and protection for the link assembly. Master track shoes are installed over the master track link.


    • SystemOne™ Track is designed to operate at higher speeds and greater loads and components wear at a balanced rate. The result is maximum performance at the lowest possible operating cost.
    • Moderate service track shoes are the best shoes for low to medium impact and abrasive conditions. Moderate service track shoes provide the best penetration and traction, resist wear and bending and are available in various widths and modifications. Moderate service track shoes are rolled from modified medium carbon steel.
    • Trapezoidal track shoes have a trapezoidal hole cut between the bolts to provide a place to relieve extrudable type packing material.
    • Clipped track shoes have the grouser corners cut off to reduce turning resistance and bending force without loss of flotation and with little loss of overall wear life.

    • US
    • Metric
    • Bolt Size (mm): M22
    • Shoe Type: Moderate Service, Single Grouser, Center Punched, Clipped
    • Shoe Width (mm): 760
    • Track Pitch (mm): 203.2
    track type tractors