339-0970: KIT TURBO
+ / - Hover over image to Zoom
Other Views

    339-0970: KIT TURBO

    Part Number: 339-0970
    Brand: Cat
    Retrieving Price.....

    Turbocharger Kit

    Description:

    • This kit includes screws, bearings and ring to repair a turbocharger

    Attributes:

    • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2
    • Height (mm): 50.8
    • Length (in): 8
    • Length (mm): 203.2
    • Width (mm): 127
    engine - industrial
    G3516B, G3520B, G3508, G3508B, G3516