339-0976: HOUSING AS-C
+ / - Hover over image to Zoom
Other Views

    339-0976: HOUSING AS-C

    Part Number: 339-0976
    Brand: Cat
    Retrieving Price.....

    Turbocharger Compressor Housing

    Description:

    • Housings are an important component of turbocharger compressors, which increase the mass of intake air entering the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 6.6
    • Height (mm): 167.6
    • Length (in): 15.7
    • Length (mm): 398.8
    • Width (mm): 370.8
    engine - industrial
    G3516B, G3508, G3508B, G3516