339-0978: KIT-TURBO
+ / - Hover over image to Zoom
Other Views

    339-0978: KIT-TURBO

    Part Number: 339-0978
    Brand: Cat
    Retrieving Price.....

    Turbocharger Kit

    Description:

    • This kit includes nuts, plate, studs and washers to repair a turbocharger

    Attributes:

    • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2.2
    • Height (mm): 55.9
    • Length (in): 6.8
    • Length (mm): 172.7
    • Width (mm): 81.3
    engine - industrial
    G3508, G3516B, G3520B, G3516, G3508B