339-3748: BUCKET GP-AD
+ / - Hover over image to Zoom
Other Views

    339-3748: BUCKET GP-AD

    Part Number: 339-3748
    Brand: Cat
    Retrieving Price.....

    1650 mm (66 in) Severe Duty Bucket for 324-340 Hex (DB)

    Sand, caliche and granite can wear buckets down quickly. Cat® Severe Duty buckets are designed for Cat excavators and built to withstand the abrasive nature of these material, keeping you and your 324-340 hydraulic excavator working effectively.

    • Adapter Qty.: 5
    • Adapter Size: K110
    • Bucket Type: Severe Duty
    • Capacity (Cbm): 2.41
    • Capacity (Cyd): 3.16
    • Weight w/o tips (kg): 2325
    • Weight w/o tips (lb): 5126
    • Width (mm): 1650
    track excavators
    336FLH, 340FL, 336DL, 336D2LXE, 336D2L, 336EL, 336FL, 336FLN, 336FLNXE, 352FVG, 349ELVG, 340D2L, 336ELN, 336D, 349EL, 340DL, 336D2, 345DLVG, 340F, 340FLRE