339-4494: BUCKET GP-AD
+ / - Hover over image to Zoom
Other Views

    339-4494: BUCKET GP-AD

    Part Number: 339-4494
    Brand: Cat
    Retrieving Price.....

    2090 mm (82 in) Extreme Duty Bucket for 390 Hex

    Built to keep you productive in the most aggressive excavation and loading applications, like quarry work. Cat® Extreme Duty Buckets are engineered to keep working in broken slag, sandstone, high quartzite granite, basalt, hematite and iron ore. These buckets are designed to get the most out of your Cat 390 sized excavator.

    • Adapter Qty.: 4
    • Adapter Size: J800
    • Bucket Type: Extreme Duty
    • Capacity (Cbm): 5
    • Capacity (Cyd): 6.5
    • Weight w/o tips (kg): 7455
    • Weight w/o tips (lb): 16435
    • Width (mm): 2090
    track excavators
    390FL, 390DL, 390D