339-5128: COOLER AS-TO
+ / - Hover over image to Zoom
Other Views

    339-5128: COOLER AS-TO

    Part Number: 339-5128
    Brand: Cat
    Retrieving Price.....

    Transmission Oil Cooler

    Description:

    • Transmission oil coolers, which maintain the temperature of transmission oil


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (mm): 266.7
    • Length (mm): 774.7
    • Width (mm): 317.5
    wheel-type loader
    962K, 966F, 966E, 966F II 950K, 966G, 972G, 966D