• Home
  • 340-2377: Internal Snap Ring
340-2377: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    340-2377: Internal Snap Ring

    Part Number: 340-2377
    Brand: Cat
    Retrieving Price.....

    Inch, Spiral

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter(in): 0, 8.25
    • Free Diameter - A(in): 8.68, 0
    • Shape: Spiral, 0
    • Snap Ring Type: 0, Internal
    • Thickness - B (in): 0.187, 0
    • Unit of Measurement: 0, Inch