340-2382: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    340-2382: Internal Snap Ring

    Part Number: 340-2382
    Brand: Cat
    Retrieving Price.....

    Inch, Spiral

    Cat snap rings are made of tempered carbon steel

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 7.37
    • Free Diameter - A (in): 7.76
    • Shape: Spiral
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.187
    off-highway truck
    785C, 784B, 784C, 785G, 785D, 785B