340-3419: Hose Assembly
+ / - Hover over image to Zoom
Other Views

    340-3419: Hose Assembly

    Part Number: 340-3419
    Brand: Cat
    Retrieving Price.....

    XT-6 ES High Pressure Hose Assembly

    Description:
    XT ES (Enhanced Spiral) high pressure hose transfers petroleum based hydraulic fluids at high pressures from pumps and motors to machine components.


    Attributes:
    Constructed with a fabric reinforced, synthetic rubber tube and four or six plies of spirally-wrapped high tensile steel wire reinforcement that are separated by layers of synthetic rubber. The synthetic rubber outer cover is oil, weather, and abrasion resistant. XT ES hose is impulse tested to 1 million cycles - twice the SAE requirement. Plus, Cat® XT ES hoses are designed to work at half the SAE bend radius. This means they bend better in tight places and substantially reduce hose length requirements. These features provide easier installation, long life and excellent dependability.


    Recommended Application:
    High-pressure service applications.

    exc
    M315F, M318F, M317F

    whex
    M320D2, M316D, M314F, M318D, M318D MH M315D, M315D2, M322D2 MH M313D, M320F, M316F, M318F, M323F M317D2

    mh
    MH3022, MH3024

    comp
    CB-44B CD10, CD-54B CB-54B CB10, CD-44B