340-7161: Converter - 10 Amp Continuous
+ / - Hover over image to Zoom
Other Views

    340-7161: Converter - 10 Amp Continuous

    Part Number: 340-7161
    Brand: Cat
    Retrieving Price.....

    Machine radio accessories

    High quality accessories, installation kits, adaptors, and converters for Cat machine radios

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Notes: Used to reduce machine 24 volts to 12 volts. When the radio is wired to one(of the two batteries in series) the battery never gets a full charge, which can result in premature battery failure.
    pipelayer
    PL61, 572R II PL72, PL83, PL87

    wheel tractor-scraper
    631K, 627H, 621H, 627K, 621K OEM 637K, 623H, 621K, 627K LRC 623K LRC 623K

    paving compactor
    CW-34 CW34

    underground articulated truck
    AD22

    motor grader
    120M, 120M 2 12M, 160M 3 AWD 12M 2 140, 160M, 12M 3 160M 2 140M, 140M 2 24M, 140M 3 AWD 18M3, 14M, 16M, 14M-3 16M3, 12M 3 AWD 160M 3 24, 140M 3 14L 14M3

    forest products
    521B, 541 2 522B, 548 552 2

    wheel-type loader
    972M XE 950M, 990K, 966M, 950H, 962M, 988 XE 992K, 966M XE 972H, 924G, 950L, 966H, 930K, 924K, 994F, 966L, 972M, 938K, 993K, 980M, 924GZ, 986H, 980K, 950M Z 986K, 962K, 990H, 938M, 950 GC 988K XE 982M, 950K, 962H, 938H, 988K, 938G, 980K HLG 980L, 962L, 930M, 988H, 972L, 980H, 988G, 994K, 928G, 966K, 966K XE 962 938G II 972K, 962M Z 994H, 926M

    wheel-type skidder
    535D, 555D, 545D, 525D

    articulated dump truck
    745 745C, 740, 735C, 730C, 730C2, 740B, 730, 725C2, 740C 735, 740 GC 730C2 EJ 735B, 725C

    expanded mining products
    6015B, MD5150C

    off-highway truck
    777F, 777G, 773E, 770, 777E, 772, 769D, 789D, 797F, 777D, 771D, 793F CMD 773D, 793F, 777B, 775E

    material handler
    MH3024, MH3022, M325D L MH MH3026, M325D MH

    cold planer
    PM313, PM825, PM622, PM312, PM620, PM822, PM820, PM310

    integrated toolcarrier
    IT38H, IT28G, IT62H, IT38G

    track-type tractor
    D6T XL D6K2 XL D6T, D6R III D8T, D5R LGP D6K D6T LGP D6R, D6T XL PAT D6N LGP D6N XL D11T, D7R XR D8R D7E, D5R2 D6T LGPPAT D10T, D7R LGP D7R II D7R, D6T XW D6R STD D9T, D6T XW PAT D9R, D6N OEM D10T2, D6N, D6K XL D6K2 LGP D6R XL D6K2, D6K LGP D7E LGP D5R XL D6R LGP

    wheeled excavator
    M314F, M313D, M316D, M318D MH M323F M320F, M322D MH M318D, M322F, M315D, M318F, M316F, M322D2 MH M322D2, M320D2, M324D2 MH M322D

    road reclaimer
    RM500B

    wheel dozer
    844K, 834K, 824K, 814K, 814F II 834H, 854K, 8A4K 824H, 844H

    track-type loader
    973, 953D, 953K, 963K, 953C, 963C, 963D, 973C, 973D

    drill
    MD6310, MD6250

    excavator
    320D FM M325D L MH 568 FM LL 320D2 FM 558

    earthmoving compactor
    815K, 825K, 836H, 816K, 826H, 836K, 825H, 826K, 816F II 815F II