340-8888: ENGINE AR-CO
+ / - Hover over image to Zoom
Other Views

    340-8888: ENGINE AR-CO

    Part Number: 340-8888
    Brand: Cat
    Retrieving Price.....

    Complete Engine

    Description:

    • Engines are designed to convert one form of energy into mechanical energy

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (in): 56
    • Height (mm): 1,422.40
    • Length (in): 70
    • Length (mm): 1,778.00
    • Width (mm): 1,473.20
    wheel-type loader
    980G