340-9352: CORE AS-OCLR
+ / - Hover over image to Zoom
Other Views

    340-9352: CORE AS-OCLR

    Part Number: 340-9352
    Brand: Cat
    Retrieving Price.....

    Oil Cooler Core

    Description:

    • Cores are an important component of oil coolers, which maintain the temperature of oil


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    UNITS:
    • US
    • Metric
    • Height (mm): 188.0
    • Length (mm): 693.4
    • Width (mm): 396.2
    wts
    621K, 621H, 627K, 627K LRC 623K, 627H, 623H, 621K OEM 623K LRC

    wtt
    834K

    wtl
    988K, 988 XE 988K XE