340-9726: MANIFOLD EXH
+ / - Hover over image to Zoom
Other Views

    340-9726: MANIFOLD EXH

    Part Number: 340-9726
    Brand: Cat
    Retrieving Price.....

    Exhaust Manifold

    Description:

    • Exhaust manifolds collect exhaust gases from multiple cylinders into one pipe

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 7.15
    • Height (mm): 181.61
    • Length (in): 34.65
    • Length (mm): 880.11
    • Width (mm): 194.31
    asphalt paver
    AP-1055E AP-1000E

    integrated toolcarrier
    IT38H

    wheel-type loader
    924HZ, 924H, 930H, 938H, 928H, 928HZ

    engine - industrial
    C6.6