342-2187: BUCKET GP-AD
+ / - Hover over image to Zoom
Other Views

    342-2187: BUCKET GP-AD

    Part Number: 342-2187
    Brand: Cat
    Retrieving Price.....

    750 mm (30 in) General Duty Bucket for 336 Hex

    This bucket is the choice for working in dirt, loam, and a mixture of fine gravel and dirt. Engineered specifically for your 336 excavator, this General Duty is built for your excavation and trenching applications.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Adapter Qty.: 3
    • Adapter Size: K100
    • Bucket Type: General Duty
    • Capacity (Cbm): 0.94
    • Capacity (Cyd): 1.23
    • Weight w/o tips (lb): 2037
    We currently do not have any equipment model information for this part.