342-2193: BUCKET GP-AD
+ / - Hover over image to Zoom
Other Views

    342-2193: BUCKET GP-AD

    SKU:342-2193
    $1.00

    1650 mm (66 in) General Duty Bucket for 336 Hex

    Add to Requisition List

    This bucket is the choice for working in dirt, loam, and a mixture of fine gravel and dirt. Engineered specifically for your 336 excavator, the General Duty is built for your excavation and truck loading applications.

    • Width (mm): 1650
    • Adapter Qty.: 7
    • Weight w/o tips (kg): 1470
    • Bucket Type: General Duty
    • Capacity (Cyd): 3.33
    • Capacity (Cbm): 2.55
    • Weight w/o tips (lb): 3240
    • Adapter Size: K100