342-2203: BUCKET GP-AD
+ / - Hover over image to Zoom
Other Views

    342-2203: BUCKET GP-AD

    Part Number: 342-2203
    Brand: Cat
    Retrieving Price.....

    1050 mm (42 in) Heavy Duty Bucket for 336 Hex (DB-Linkage)

    Excavating, trenching, and truck loading just became more profitable. A great all-purpose bucket, these Heavy Duty buckets for your 336 sized excavators are the perfect choice for general construction applications in a wide range of soil types.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    • Adapter Qty.: 4
    • Adapter Size: K110
    • Bucket Type: Heavy Duty
    • Capacity (Cbm): 1.17
    • Capacity (Cyd): 1.54
    • Weight w/o tips (kg): 1219
    • Weight w/o tips (lb): 2688
    • Width (mm): 1050
    We currently do not have any equipment model information for this part.