342-2204: BUCKET GP-AD
+ / - Hover over image to Zoom
Other Views

    342-2204: BUCKET GP-AD

    SKU:342-2204
    $1.00

    1350 mm (54 in) Heavy Duty Bucket for 336 Hex (DB-Linkage)

    Add to Requisition List

    Excavating, trenching, and truck loading just became more profitable. A great all-purpose bucket, these Heavy Duty buckets for your 336 sized excavators are the perfect choice for general construction applications in a wide range of soil types.

    • Adapter Size: K110
    • Weight w/o tips (lb): 3160
    • Capacity (Cbm): 1.64
    • Width (mm): 1350
    • Weight w/o tips (kg): 1433
    • Adapter Qty.: 5
    • Capacity (Cyd): 2.14
    • Bucket Type: Heavy Duty