342-2206: BUCKET GP-AD
+ / - Hover over image to Zoom
Other Views

    342-2206: BUCKET GP-AD

    SKU:342-2206
    $1.00

    1650 mm (66 in) Heavy Duty Bucket for 336 Hex (DB-Linkage)

    Add to Requisition List

    Excavating, trenching, and truck loading just became more profitable. A great all-purpose bucket, these Heavy Duty buckets for your 336 sized excavators are the perfect choice for general construction applications in a wide range of soil types.

    • Width (mm): 1650
    • Capacity (Cbm): 2.12
    • Weight w/o tips (lb): 3683
    • Weight w/o tips (kg): 1670
    • Bucket Type: Heavy Duty
    • Capacity (Cyd): 2.77
    • Adapter Qty.: 7
    • Adapter Size: K110