342-2226: BUCKET GP-AD
+ / - Hover over image to Zoom
Other Views

    342-2226: BUCKET GP-AD

    Part Number: 342-2226
    Brand: Cat
    Retrieving Price.....

    1200 mm (48 in) Heavy Duty Power Bucket for 336 Hex (DB-Linkage)

    Heavy Duty Power buckets are the perfect choice for general construction applications where you are digging in abrasive conditions with a tightly compacted mixture of rock and dirt. Improved machine cycle times make excavating, trenching, and loading more profitable. Designed specifically for 336 sized excavators. Not recommended for clay.

    • Adapter Qty.: 5
    • Adapter Size: K110
    • Bucket Type: Heavy Duty
    • Capacity (Cbm): 1.4
    • Capacity (Cyd): 1.83
    • Weight w/o tips (kg): 1341
    • Weight w/o tips (lb): 2956
    • Width (mm): 1200
    track excavators
    336EL, 336DL, 330DL, 329DL, 324DL, 325DL