342-2233: BUCKET GP-AD
+ / - Hover over image to Zoom
Other Views

    342-2233: BUCKET GP-AD

    Part Number: 342-2233
    Brand: Cat
    Retrieving Price.....

    750 mm (30 in) Severe Duty Bucket for 324-340 Hex (DB)

    Sand, caliche and granite can wear buckets down quickly. Cat® Severe Duty buckets are designed for Cat excavators and built to withstand the abrasive nature of these material, keeping you and your 324-340 hydraulic excavator excavating and trenching effectively.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    • Adapter Qty.: 3
    • Adapter Size: K110
    • Bucket Type: Severe Duty
    • Capacity (Cbm): 0.73
    • Capacity (Cyd): 0.95
    • Weight w/o tips (kg): 1060
    • Weight w/o tips (lb): 2336
    • Width (mm): 750
    excavator
    336E L