342-2296: BUCKET GP-AD
+ / - Hover over image to Zoom
Other Views

    342-2296: BUCKET GP-AD

    Part Number: 342-2296
    Brand: Cat
    Retrieving Price.....

    950 mm (38 in) Wide Tip General Duty Bucket for 336 Hex

    This wide tip bucket is the choice for working in dirt, loam, and a mixture of fine gravel and dirt with minimal material loss. Engineered specifically for your 336 excavator, the General Duty is built for your excavation and truck loading applications where a smooth finish is desired.

    • Adapter Qty.: 4
    • Adapter Size: K100
    • Bucket Type: General Duty
    • Capacity (Cbm): 1.49
    • Capacity (Cyd): 1.95
    • Weight w/o tips (kg): 1090
    • Weight w/o tips (lb): 2403
    • Width (mm): 950
    track excavators