342-2299: BUCKET GP-AD
+ / - Hover over image to Zoom
Other Views

    342-2299: BUCKET GP-AD

    Part Number: 342-2299
    Brand: Cat
    Retrieving Price.....

    1400 mm (56 in) Wide Tip General Duty Bucket for 336 Hex

    Choose this bucket when working in dirt, loam, and a mixture of fine gravel and dirt. Engineered specifically for your 336 excavator, this General Duty is built for your excavation and truck loading applications where a flat finish is desired or when spillage needs to be kept at a minimum.

    • Adapter Qty.: 6
    • Adapter Size: K100
    • Bucket Type: General Duty
    • Capacity (Cbm): 2
    • Capacity (Cyd): 2.62
    • Weight w/o tips (kg): 1280
    • Weight w/o tips (lb): 2822
    • Width (mm): 1400
    track excavators