342-6030: INSERT-COMPR
+ / - Hover over image to Zoom
Other Views

    342-6030: INSERT-COMPR

    Part Number: 342-6030
    Brand: Cat
    Retrieving Price.....

    Turbocharger Compressor Insert

    Description:

    • Inserts are an important component of turbocharger compressors, which increases the mass of intake air entering the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    UNITS:
    • US
    • Metric
    • Height (in): 5.5
    • Height (mm): 139.7
    • Length (in): 10
    • Length (mm): 254
    • Width (mm): 254
    engine - industrial
    G3520B