343-4597: FRAME GP-UND
+ / - Hover over image to Zoom
Other Views

    343-4597: FRAME GP-UND

    Part Number: 343-4597
    Brand: Cat
    Retrieving Price.....

    Track Roller Frame

    Description:

    • Track roller frames are a welded, box section design, which provides strength and resistance to bending without adding extra weight. Track roller frames are mounted through the rear to pivot shaft, which allows the front of the track roller frames to swing.

    UNITS:
    • US
    • Metric
    • Height (mm): 624.8
    • Length (mm): 1244.6
    • Undercarriage Width (mm): 287
    skid steer loader
    259B3