343-6059: Sleeve
+ / - Hover over image to Zoom
Other Views

    343-6059: Sleeve

    Part Number: 343-6059
    Brand: Cat
    Retrieving Price.....

    Sleeve

    Description:
    Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise).

    Some mount assemblies use loose inner Sleeves that are available separately. These sleeves typically surround a central bolted joint.

    Attributes:
    Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.

    Applications:
    Sleeves are a component of many types of isolation mounts.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 1.12
    • Inside Diameter (mm): 28.5
    • Mount Type: Sleeve
    • Outside Diameter (in): 1.93
    • Outside Diameter (mm): 49
    • Sleeve Length (in): 4.25
    • Sleeve Length (mm): 108
    off-highway truck
    777G