343-7729: Mount
+ / - Hover over image to Zoom
Other Views

    343-7729: Mount

    Part Number: 343-7729
    Brand: Cat
    Retrieving Price.....

    Mount

    Description:
    Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise).

    Two-Piece Mounts are extremely versatile and are available in symmetrical (two mounts) and non-symmetrical (mount plus pad) designs. They are installed into a bore on a support plate, and are bolted through a center sleeve, which may be bonded or loose.

    Attributes:
    Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.

    Two-Piece Mounts are finely tuned to the specific application through rubber composition and design geometry. The mounts are typically precompressed to offer long service life.

    Applications:
    Two-piece Mounts are used in a wide variety of Cat system installations, including engines, transmissions, aftertreatment systems, electronics, cabs and HVAC systems, hydraulic components, and structures.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bonded Sleeve: Yes
    • Head Outside Diameter (in): 3.15
    • Head Outside Diameter (mm): 80
    • Head Thickness (in): 1.26
    • Head Thickness (mm): 32
    • Inside Diameter (in): 0.64
    • Inside Diameter (mm): 16.2
    • Mount Height (in): 1.63
    • Mount Height (mm): 41.5
    • Mount Type: Two-Piece - Symmetric
    • Pilot Outside Diameter (in): 1.53
    • Pilot Outside Diameter (mm): 38.8
    • Standard Bolt Size (mm): M16
    track-type tractor
    D4K2 XL D5K2 LGP D3K2 XL D3K2 LGP D4K2 LGP D5K2 XL

    track type tractors
    D3K2LGP