343-9853: TUBE AS-O DR
+ / - Hover over image to Zoom
Other Views

    343-9853: TUBE AS-O DR

    Part Number: 343-9853
    Brand: Cat
    Retrieving Price.....

    Turbocharger Drain Line

    Description:

    • Nozzles are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    UNITS:
    • US
    • Metric
    • Height (in): 2.4
    • Height (mm): 61
    • Length (in): 10.5
    • Length (mm): 266.7
    • Width (mm): 76.2
    We currently do not have any equipment model information for this part.