• \
  • Home
  • 344-3455: Headlight/Turn Light
344-3455: Headlight/Turn Light
+ / - Hover over image to Zoom
Other Views

    344-3455: Headlight/Turn Light

    Part Number: 344-3455
    Brand: Cat
    Retrieving Price.....

    24-Volt Shock-Resistant Combination Headlight/Turn Signal, Right Side Machine

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® Shock-Resistant combination headlight/turn signals are ECE approved and provide high beam, low beam, position light and turn signal functionality. The Shock-Resistant Halogen lights outperform standard bulbs in both bulb life and brightness, illuminating night or low-light conditions. Easy single-bolt mounting and durable water-spray and vibration resistant design make this an excellent choice for your machine.

    Attributes:
    • 24V
    • Right side machine mounting, right side traffic
    • ECE approved

    Applications:
    • High-vibration applications
    • Made for use in US, Europe, India and Japan

    UNITS:
    • US
    • Metric
    • Approval: ECE
    • Connector Type: DT rect. (6)
    • Description: Combination Head/Turn
    • Height (mm): 221
    • Length (mm): 230
    • Lens Type: Tempered Glass
    • Light Type: Combo Head lights Shock Resistant
    • Machine Side: RH
    • Traffic Side: RH
    • Voltage (volts): 24
    • Width (mm): 160
    • Wire Length (mm): 260
    emac
    C4.4

    it
    IT62H, IT38H

    wheel loaders
    982M, 966M XE 962 966M, 930K 966H, 972H, 966L, 950L, 980M, 950M, 972K, 950H, 938H, 930M 924H, 962H, 980K HLG 938K 924K 972M, 962K, 980K, 950K, 972M XE 938M 924HZ, 966K, 950 GC 950M Z 928HZ, 962L, 930H, 962M Z 962M, 966K XE 926M 972L, 97AM 980L

    wtl
    982M, 966M XE 962 966M, 930K 966H, 972H, 966L, 950L, 980M, 950M, 972K, 950H, 938H, 930M 924H, 962H, 980K HLG 938K 924K 972M, 962K, 980K, 950K, 972M XE 938M 924HZ, 966K, 950 GC 950M Z 928HZ, 962L, 930H, 962M Z 962M, 966K XE 926M 972L, 97AM 980L

    comp
    CS79B, CS-54B CS54B, CS-68B CS-74B CS68B, CP-68B CS74B, CS56B, CP-56B CS-56B CP-54B CS-76B CP56B, CS-78B CS-64B CS64B, CS-79B CP-74B CS-66B CS78B, CP54B, CP74B