344-3456: Headlight/Turn Light
+ / - Hover over image to Zoom
Other Views

    344-3456: Headlight/Turn Light

    Part Number: 344-3456
    Brand: Cat
    Retrieving Price.....

    24-Volt Shock-Resistant Combination Headlight/Turn Signal, Left Side Machine

    Description:
    Cat® Shock-Resistant combination headlight/turn signals are ECE approved and provide high beam, low beam, position light and turn signal functionality. The Shock-Resistant Halogen lights outperform standard bulbs in both bulb life and brightness, illuminating night or low-light conditions. Easy single-bolt mounting and durable water-spray and vibration resistant design make this an excellent choice for your machine.

    Attributes:
    • 24V
    • Left side machine mounting, right side traffic
    • ECE approved

    Applications:
    • High-vibration applications

    Warning: This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Approval: ECE
    • Connector Type: DT rect. (6)
    • Description: Combination Head/Turn
    • Light Type: Combo Head Lights Shock Resistant
    • Machine Side: LH
    • Traffic Side: RH
    • Voltage (volts): 24
    integrated toolcarrier
    IT38H, IT62H

    paving compactor
    CS-78B CS-66B CS-54B CS56B, CS64B, CS-64B CP-54B CP-74B CS-68B CS-74B CS68B, CP-68B CP-56B CS-79B CS-56B CS74B, CS79B, CS-76B CS78B, CP74B, CS54B, CP54B, CP56B

    engine - machine
    C4.4

    wheel-type loader
    972L, 966M XE 972M XE 924K, 950M, 972H, 980M, 930M, 982M, 972M, 938H, 966M, 962H, 962M, 950H, 980K, 980K HLG 930H, 962L, 966H, 924HZ, 950L, 962M Z 950K, 972K, 980L, 938K, 962K, 930K, 924H, 966K, 962 966L, 928HZ, 926M, 950 GC 966K XE 950M Z 938M