344-3457: Headlight/Turn Light
+ / - Hover over image to Zoom
Other Views

    344-3457: Headlight/Turn Light

    Part Number: 344-3457
    Brand: Cat
    Retrieving Price.....

    24-Volt Shock-Resistant Combination Headlight/Turn Signal, Right Side Machine

    Description:
    Cat® Shock-Resistant combination headlight/turn signals are ECE approved and provide high beam, low beam, position light and turn signal functionality. Easy single-bolt mounting and durable water-spray and vibration resistant design make this an excellent choice for your machine.

    Attributes:
    • 24V
    • Right side machine mounting, left side traffic
    • ECE approved

    Applications:
    • High-vibration applications

    Warning: This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Approval: ECE
    • Connector Type: DT rect. (6)
    • Description: Combination Head/Turn
    • Light Type: Combo Head Lights Shock Resistant
    • Machine Side: RH
    • Traffic Side: LH
    • Voltage (volts): 24
    mg
    12K, 140K 2 120K, 120K 2

    wheel loaders
    962M, 950H, 972M, 980M, 966M, 950M, 928HZ, 950GC, 924H, 972MXE, 966MXE, 962MZ

    motor graders
    160K, 140K, 120K2

    wtl
    980M, 930K 924H, 924HZ, 924K 966M, 950M Z 962M, 950H, 966M XE 938K 950M, 982M, 950 GC 972M, 972M XE 962M Z 928HZ, 930H, 926M 930M 938M